AD810

PRODUCTION

Low Power Video Op Amp with Disable

Part Models
8
1ku List Price
Starting From $3.72

Part Details

  • High speed
    • 80 MHz typical −3 dB bandwidth (G = +1)
    • 75 MHz typical −3 dB bandwidth (G = +2)
    • 1000 V/µs typical slew rate
    • 50 ns typical settling time to 0.1% (VOUT = 10 V step)
  • Ideal for video applications
    • 30 MHz typical 0.1 dB bandwidth (G = +2, VS = ±15 V)
    • 0.02% typical differential gain (VS = ±15 V)
    • 0.04° typical differential phase (VS = ±15 V)
  • Low noise
    • 2.9 nV/√Hz typical input voltage noise
    • 13 pA/√Hz typical inverting input current noise
  • Low power
    • 8.0 mA maximum supply current (quiescent)
    • 2.1 mA typical supply current (power-down mode)
  • High performance disable function
    • Turn off time: 100 ns typical
    • Break before make guaranteed
    • Input to output isolation of 64 dB (off state)
  • Flexible operation
  • Specified for ±5 V and ±15 V operation
  • ±2.9 V typical output swing into a 150 Ω load (VS = ±5 V)
  • Download AD810-EP data sheet (pdf)
  • Military temperature range: −55°C to +105°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Product change notification
  • Qualification data available on request
  • V62/19601-01XE DSCC Drawing Number
AD810
Low Power Video Op Amp with Disable
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed