AD8079

PRODUCTION

Dual 260 MHz Gain = +2.0 & +2.2 Buffer

Part Models
6
1ku List Price
Starting From $5.61

Part Details

  • Factory Set Gain
    Gain of 2.2 Compensates for System Gain Loss
    Minimizes External Components
    Tight Control of Gain and Gain Matching (0.1%)
  • Optimum Dual Pinout
    Simplifies PCB Layout
    Low Crosstalk of -70dB @ 5MHz
  • Excellent Video Specifications (RL=150 Ω)
    Gain Flatness 0.1dB to 50MHz
    0.01% Differential Gain Error
    0.02° Differential Phase Error
  • Low Power of 50 mW/Amplifier (5mA)
  • High Speed and Fast Settling
    260MHz, -3dB Bandwidth
    750 V/µs Slew Rate (2 V Step), 800 V/µs 4 V Step)
    40 ns Settling Time to 0.1% (2V Step)
  • Low Distortion of -65dBc THD, fc=5MHz
  • High Output Drive of Over 70mA
AD8079
Dual 260 MHz Gain = +2.0 & +2.2 Buffer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD8079 SPICE Macro Models 2

Latest Discussions

Recently Viewed