AD8073

LAST TIME BUY

Low Cost, Triple Video Amplifier

Viewing:

Part Details

  • Very Low Cost
  • Good Video Specifications (RL = 150 Ω)
    Gain Flatness of 0.1 dB to 10 MHz
    0.05% Differential Gain Error
    0.1° Differential Phase Error
  • Low Power
    3.5 mA/Amplifier Supply Current
    Operates on Single 5 V to 12 V Supply
  • High Speed
    100 MHz, –3 dB Bandwidth (G = +2)
    500 V/µs Slew Rate
    Fast Settling Time of 25 ns (0.1%)
  • Easy to Use
    30 mA Output Current
    Output Swing to 1.3 V of Rails
    on Single 5 V Supply
AD8073
Low Cost, Triple Video Amplifier
AD8073-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD8073

AD8073 Evaluation Board

Product Details

This evaluation board is designed to help users evaluate the AD8073. The evaluation board is a bare board: there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.

EVAL-AD8073
AD8073 Evaluation Board

Latest Discussions

No discussions on ad8073 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed