AD8041S

PRODUCTION

Aerospace 160 MHz Rail-to-Rail Amplifier with Disable

Part Models
5
1ku List Price
Starting From $142.87

Part Details

  • Fully specified for +3 V, +5 V and ±5 V Supplies
  • Output Swings Rail to Rail
  • Input Voltage Range Extends 200 mV Below Ground
  • No Phase Reversal with Inputs 1 V Beyond Supplies
  • Disable/Power-Down Capability
  • Low Power
  • High Speed and Fast Settling on 5 V:
    160 MHz -3 dB Bandwidth (G = +1)
    160 V/µs Slew Rate
  • 30 ns typical Settling Time to 0.1%
  • Good Video Specifications
    (RL = 150 Ω, G = +2)
    Gain Flatness of 0.1 dB to 30 MHz
    0.03% Differential Gain Error
    0.03° Differential Phase Error
  • Low Distortion
    -69 dBc Worst Harmonic @ 10 MHz
  • Outstanding Load Drive Capability
    Drives 50 mA 0.5 V from Supply Rails
  • Cap Load Drive of 45 pF
AD8041S
Aerospace 160 MHz Rail-to-Rail Amplifier with Disable
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8041
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed