AD8037

PRODUCTION

Low Distortion, Wide Bandwidth Voltage Feedback Clamp Amps

Part Models
6
1ku List Price
Starting From $7.66

Part Details

  • Superb clamping characteristics
    • 3 mV clamp error
    • 1.5 ns overdrive recovery
    • Minimized nonlinear clamping region
    • 240 MHz clamp input bandwidth
    • ±3.9 V clamp input range
  • Wide bandwidth
    • Small signal: 270 MHz
    • Large signal (4 V p-p): 190 MHz
  • Good DC characteristics
    • 2 mV offset
    • 10 μV/°C drift
  • See data sheet for additional features

AD8037-EP supports defense and aerospace applications (AQEC standard)

  • Download AD8037-EP data sheet
  • Extended industrial temperature range: −55°C to +105°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Product change notification
  • Qualification data available on request
  • V62/16612 DSCC Drawing Number
AD8037
Low Distortion, Wide Bandwidth Voltage Feedback Clamp Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Evaluation Kits

EVAL-AD8037

AD8037 Evaluation Board

Product Details

This evaluation board is designed to help users evaluate the AD8037. The evaluation board is a bare board: there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.

EVAL-AD8037
AD8037 Evaluation Board

Latest Discussions

Recently Viewed