AD8019

Obsolete

DSL Line Driver With Power Down

Part Details

  • Low distortion, high output current amplifiers operate from +12V to ±12V power supplies, ideal for high performance ADSL or G.Lite CPE xDSL modems.
  • Low Power Operation
    - +12V to ±12V Voltage Supply
    - 9.0mA/Amp (typ) Supply Current
    - Digital (1-bit) power down
  • Voltage Feedback Amplifiers
  • Low Distortion
    - Out of Band SFDR -70dBc @200kHz
  • High Speed
    - 135 MHz Bandwidth (-3dB), G=+1
    - 400 V/µS Slew Rate
  • High dynamic range
    - Vout to within 2V of power supply
AD8019
DSL Line Driver With Power Down
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Latest Discussions

No discussions on AD8019 yet. Have something to say?

Start a Discussion on EngineerZone®