AD8018

PRODUCTION

5 V, Rail-to-Rail, High Output Current, xDSL Line Driver Amplifiers

Part Models
5
1ku List Price
Starting From $3.82
Viewing:

Part Details

  • Ideal xDSL Line Drive Amplifier for USB, PCMCIA, or PCI-Based Customer Premise Equipment (CPE)
  • Rail-to-Rail Output Voltage and High Output Current Drive
  • 400 mA Output Current into Differential Load of 10 Ω @ 8 V p-p
  • Low Single-Tone Distortion
    -86dBc Worst Harmonic, 6 V p-p into Differential 10 Ω @ 100kHz
  • Low Noise
    4.5 nV/vHz Voltage Noise Density, 100kHz
  • Out-of-Band SFDR = -82dBc, 144kHz to
    500kHz, RLOAD = 12.5 Ω PLINE = 13dBm
  • Low-Power Operation
    3.3 V to 8 V Power Supply Range
    Two Logic Bits for Standby and Shut-down
  • High Speed
    130MHz Bandwidth (-3dB)
    300 V/µs Slew Rate
AD8018
5 V, Rail-to-Rail, High Output Current, xDSL Line Driver Amplifiers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers
EVAL-HSAMP-2 Group EVAL-HSAMP-2CPZ-10 EVAL-HSAMP-2RMZ-10 EVAL-HSAMP-2RMZ-8 EVAL-HSAMP-2RZ-8

Latest Discussions

Recently Viewed