AD8016

Obsolete

Full Rate ADSL Line Driver With Powerdown

Part Details

  • xDSL Line Driver that Features Full ADSL CO (CentralOffice) Performance on ±12 V Supplies
  • Low Power Operation
    ±5 V to ±12 V Voltage Supply
    12.5 mA/Amp (Typ) Total Supply Current
    Power Reduced Keep Alive
    Current of 4.5 mA/Amp
  • High Output Voltage and Current Drive
    IOUT = 600 mA
    40 V p-p Differential Output Voltage
    RL = 50 Ω,VS = ±12 V
  • Low Single-Tone Distortion
    –75 dBc @ 1 MHz SFDR,
    RL = 100 Ω, VO = 2 V p-p
    MTPR = –75 dBc, 26 kHz to 1.1 MHz,
    ZLINE = 100 Ω,
    PLINE = 20.4 dBm
  • High Speed
    78 MHz Bandwidth (–3 dB), G = +5
    40 MHz Gain Flatness
    1000 V/µs Slew Rates
AD8016
Full Rate ADSL Line Driver With Powerdown
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions