AD8010

PRODUCTION

Low Power, High Current Distribution Amplifier

Part Models
3
1ku List Price
Starting From $4.01

Part Details

  • 200 mA of Output Current
  • 9 Ω Load
  • SFDR -54 dBc @ 1 MHz
  • Differential Gain Error 0.04%,
    f = 4.43 MHz
  • Differential Phase Error 0.06°,
    f = 4.43 MHz
  • Maintains Video Specifications Driving Eight Parallel
  • 75 Ω Loads
    0.02% Differential Gain
    0.03° Differential Phase
    0.1 dB Gain Flatness to 60 MHz
  • THD -72 dBc @ 1 MHz, RL = 18.75 Ω
  • IP3 42 dBm @ 5 MHz, RL = 18.75 Ω
  • 1 dB Gain Compression 21 dBm @
    5 MHz, RL = 100 Ω
  • 230 MHz -3 dB Bandwidth,
    G = +1, RL = 18.75 Ω
  • 800 V/µs Slew Rate, RL = 18.75 Ω
AD8010
Low Power, High Current Distribution Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed