AD8007

PRODUCTION

Ultralow Distortion, High Speed Amplifiers

Part Models
4
1ku List Price
Starting From $1.72

Part Details

  • Extremely Low Distortion
    Second Harmonic
    -88 dBc @ 5 MHz
    −83 dBc @ 20 MHz (AD8007)
    −77 dBc @ 20 MHz (AD8008)
    Third Harmonic
    −101 dBc @ 5 MHz
    −92 dBc @ 20 MHz (AD8007)
    −98 dBc @ 20 MHz (AD8008)
  • High Speed
    650 MHz, −3 dB bandwidth (G = +1)
    1000 V/μs slew rate
  • Low noise
    2.7 nV/√Hz input voltage noise
    22.5 pA/√Hz input inverting current noise
  • Low power: 9 mA/amplifier typical supply current
  • Wide supply voltage range: 5 V to 12 V
  • 0.5 mV typical input offset voltage
  • Small packaging: 8-lead SOIC, 8-lead MSOP, and 5-lead SC70
AD8007
Ultralow Distortion, High Speed Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed