AD8001S

PRODUCTION

Aerospace 800 MHz, 50mW Current Feedback Amplifier

Part Models
3
1ku List Price
Starting From $975.69

Part Details

  • Excellent Video Specifications
    (RL = 150Ω, G = +2)
    Gain Flatness 0.1 dB to 100 MHz
    0.01% Differential Gain Error
    0.025° Differential Phase Error
  • Low Power
    5.5 mA Max Power Supply Current (55 mW)
  • High Speed and Fast Settling
    880 MHz, -3 dB Bandwidth (G = +1)
    440 MHz, -3 dB Bandwidth (G = +2)
    1200 V/µs Slew Rate typical
    10 ns Settling Time to 0.1%
  • Low Distortion
    -65 dBc THD, fc = 5 MHz
    33 dBm Third Order Intercept, F1 = 10 MHz
    -66 dB SFDR, f = 5 MHz
  • gh Output Drive
    70 mA Output Current typical
    Drives Up to 4 Back-Terminated Loads
    (75Ω Each) While Maintaining
    Good Differential
    Gain/Phase Performance
    (0.05%/0.25°)
AD8001S
Aerospace 800 MHz, 50mW Current Feedback Amplifier
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed