AD7827

Obsolete

3/5V, 1 MSPS, 8-Bit, Serial Interface Sampling ADC

Part Details

  • 8-Bit Half-Flash ADC with 420 ns Conversion Time 200 ns Acquisition Time
  • 8-Lead Package
  • On-Chip Track-and-Hold
  • On-Chip 2.5 V Reference with 2% Tolerance
  • Operating Supply Range: 3 V ± 10% and 5 V ± 10%
  • Specifications @ 3 V and 5 V
  • DSP/Microcontroller Compatible Serial Interface
  • Automatic Power-Down at End of Conversion
  • Input Ranges:
    0 V to 2 V, VDD = 3 V
    0 V to 2.5 V, VDD = 5 V
AD7827
3/5V, 1 MSPS, 8-Bit, Serial Interface Sampling ADC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed