AD7792

PRODUCTION

3-Channel, Low Noise, Low Power, 16-Bit Sigma Delta ADC with On-Chip In-Amp and Reference

Part Models
2
1ku List Price
Starting From $5.62

Part Details

  • Up to 23 bits effective resolution
  • RMS noise
  • 40 nV @ 4.17 Hz
  • 85 nV @ 16.7 Hz
  • Current: 400 μA typical
  • Power-down: 1 μA maximum
  • Low noise programmable gain instrumentation amp
  • Band gap reference with 4 ppm/°C drift typical
  • Update rate: 4.17 Hz to 470 Hz
  • 3 differential inputs
  • Internal clock oscillator
  • Simultaneous 50 Hz/60 Hz rejection
AD7792
3-Channel, Low Noise, Low Power, 16-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 3
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
ADUM5403 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (1/3 channel directionality)
Series Voltage References 4
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Design Tool 1

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7792

AD7792 Evaluation Board

Product Details

The EVAL-AD7792EBZ is a fully featured evaluation Board for the AD7792. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7792
AD7792 Evaluation Board

Latest Discussions