AD7779
RECOMMENDED FOR NEW DESIGNS8-Channel, 24-Bit, 16 kSPS Simultaneous Sampling ADC
- Part Models
- 2
- 1ku List Price
- Starting From $7.90
Part Details
- 8-channel, 24-bit simultaneous sampling analog-to-digital converter (ADC)
- Single-ended or true differential inputs
- Programmable gain amplifier (PGA) per channel (gains of 1, 2, 4, and 8)
- Low dc input current
- ±1.5 nA (differential)
- ±4 nA (single-ended)
- Up to 16 kSPS output data rate (ODR) per channel
- Programmable ODRs and bandwidth
- Sample rate converter (SRC) for coherent sampling
- Sampling rate resolution up to 15.2 µSPS
- Low latency sinc3 filter path
- Adjustable phase synchronization
- Internal 2.5 V reference
- Two power modes optimizing power dissipation and performance: high resolution mode and low power mode
- Low resolution successive approximation (SAR) ADC for system and chip diagnostics
- Power supply
- Bipolar (±1.65 V) or unipolar (3.3 V) supplies
- Digital input/output (I/O) supply: 1.8 V to 3.6 V
- Performance temperature range: –40°C to +105°C
- Functional temperature range: –40°C to +125°C
- Performance
- Combined ac and dc performance
- 108 dB signal-to-noise ratio (SNR)/dynamic range at 16 kSPS in high resolution mode
- −109 dB total harmonic distortion (THD)
- ±7 ppm integral nonlinearity (INL)
- ±40/PGAGAIN offset error and ±0.1% gain error
- ±10 ppm/°C typical temperature coefficient
The AD7779 is an 8-channel, simultaneous sampling ADC. There are eight full Σ-Δ ADCs on chip. The AD7779 provides an ultralow input current to allow direct sensor connection. Each input channel has a programmable gain stage allowing gains of 1, 2, 4, and 8 to map lower amplitude sensor outputs into the full-scale ADC input range, maximizing the dynamic range of the signal chain. The AD7779 accepts VREF from 1 V up to 3.6 V. The analog inputs accept unipolar (0 V to VREF/GAIN) or true bipolar (±VREF/GAIN/2 V) analog input signals with 3.3 V or ±1.65 V analog supply voltages. The analog inputs can be configured to accept true differential, pseudo differential, or singleended signals to match different sensor output configurations.
Each channel contains an ADC modulator and a sinc3, low latency digital filter. An SRC is provided to allow fine resolution control over the AD7779 ODR. This control can be used in applications where the ODR resolution is required to maintain coherency with 0.01 Hz changes in the line frequency. The SRC is programmable through the serial port interface (SPI). The AD7779 implements two different interfaces: a data output interface and SPI control interface. The ADC data output interface is dedicated to transmitting the ADC conversion results from the AD7779 to the processor. The SPI interface is used to write to and read from the AD7779 configuration registers and for the control and reading of data from the SAR ADC. The SPI interface can also be configured to output the Σ-Δ conversion data.
The AD7779 includes a 12-bit SAR ADC. This ADC can be used for AD7779 diagnostics without having to decommission one of the Σ-Δ ADC channels dedicated to system measurement functions. With the use of an external multiplexer, which can be controlled through the three general-purpose inputs/outputs pins (GPIOs), and signal conditioning, the SAR ADC can be used to validate the Σ-Δ ADC measurements in applications where functional safety is required. In addition, the AD7779 SAR ADC includes an internal multiplexer to sense internal nodes.
The AD7779 contains a 2.5 V reference and reference buffer. The reference has a typical temperature coefficient of 10 ppm/°C. The AD7779 offers two modes of operation: high resolution mode and low power mode. High resolution mode provides a higher dynamic range while consuming 10.75 mW per channel; low power mode consumes just 3.37 mW per channel at a reduced dynamic range specification.
The specified operating temperature range is −40°C to +105°C, although the device is operational up to +125°C.
Applications
- Circuit breakers
- General-purpose data acquisition
- Electroencephalography (EEG)
- Industrial process control
Documentation
Data Sheet 1
User Guide 1
Application Note 5
Technical Articles 1
Frequently Asked Question 1
Video 1
Device Drivers 1
Analog Dialogue 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7779ACPZ | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
AD7779ACPZ-RL | 64-Lead LFCSP (9mm x 9mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 11, 2020 - 20_0186 AD7779 AND AD7770 INL Max specification removal |
||
AD7779ACPZ | PRODUCTION | |
AD7779ACPZ-RL | PRODUCTION | |
Nov 29, 2017 - 17_0190 AD7770/1/9 Metal Mask Edit |
||
AD7779ACPZ | PRODUCTION | |
AD7779ACPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 1
Device Drivers 1
Code Examples 1
Evaluation Software 1
Can't find the software or driver you need?