AD7770

RECOMMENDED FOR NEW DESIGNS

8-Channel, 24-Bit, 32 kSPS Simultaneous Sampling ADC

Part Models
2
1ku List Price
Starting From $9.22

Part Details

  • 8-channel, 24-bit simultaneous sampling analog-to-digital converter (ADC)
  • Single-ended or true differential inputs
  • Programmable gain amplifier (PGA) per channel (gains of 1, 2, 4, and 8)
  • Low dc input current
    • ±4 nA (differential) and ±8 nA (single-ended)
  • Up to 32 kSPS output data rate (ODR) per channel
  • Programmable ODRs and bandwidth
  • Sample rate converter (SRC) for coherent sampling
    • Sampling rate resolution up to 15.2 × 10−6 SPS
  • Low latency sinc3 filter path
  • Adjustable phase synchronization
  • Internal 2.5 V reference
  • Two power modes optimizing power dissipation and performance: high resolution mode and low power mode
  • Low resolution successive approximation register (SAR) ADC for system and chip diagnostics
  • Power supply
    • Bipolar (±1.65 V) or unipolar (3.3 V) supplies
    • Digital input/output (I/O) supply: 1.8 V to 3.6 V
    • Performance temperature range: −40°C to +105°C
    • Functional temperature range: −40°C to +125°C
  • Performance
    • Combined ac and dc performance
    • 103 dB dynamic range at 32 kSPS in high resolution mode
    • −109 dB total harmonic distortion (THD)
    • ±9 ppm of FSR integral nonlinearity (INL)
    • ±15 µV offset error
    • ±0.1% FS gain error
    • ±10 ppm/°C typical temperature coefficient
AD7770
8-Channel, 24-Bit, 32 kSPS Simultaneous Sampling ADC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-AD7770-AD7771-AD7779

AD7770 / AD7771 / AD7779 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7770, AD7771, and AD7779
  • PC control in conjunction with the Analog Devices, Inc., SDP, EVAL-SDP-CH1Z
  • PC software control and data analysis
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EVAL-AD7770FMCZ/EVAL-AD7771FMCZ/EVAL-AD7779FMCZ evaluation kit features the AD7770, AD7771, and AD7779 24-bit, analog-to-digital converters (ADCs). The board interfaces with the system demonstration platform SDP-H1 controller board (EVAL-SDP-CH1Z). The SDP-H1 controller board supplies power to the EVAL-AD7770FMCZ/EVAL-AD7771FMCZ/EVAL-AD7779FMCZ evaluation board and also connects to a PC running a Windows® operating system via a USB cable. The AD777x evaluation software fully configures the AD7770, AD7771, and AD7779 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.


The EVAL-AD7770FMCZ/EVAL-AD7771FMCZ/EVAL-AD7779FMCZ evaluation board allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7770, AD7771, and AD7779 over the USB cable through the SDP-H1 controller board.


Full specifications for the AD7770, AD7771, or AD7779 are available in the AD7770, AD7771, or AD7779 data sheets and should be consulted in conjunction with user guide UG-884 when working with the evaluation board.

EVAL-AD7770-AD7771-AD7779
AD7770 / AD7771 / AD7779 Evaluation Board

Latest Discussions

Recently Viewed