AD775

Obsolete

8-Bit 20 MSPS, 60 mW Sampling A/D Converter

Part Details

  • CMOS 8-Bit 20 MSPS Sampling A/D Converter
  • Low Power Dissipation: 60 mW
  • +5 V Single Supply Operation
  • Differential Nonlinearity: 0.3 LSB
  • Differential Gain: 1%
  • Differential Phase: 0.5 Degrees
  • Three-State Outputs
  • On-Chip Reference Bias Resistors
  • Adjustable Reference Input
  • Video Industry Standard Pinout
  • Small Packages:
    - 24-Pin 300 Mil SOIC Surface Mount
    - 24-Pin 400 Mil Plastic DIP

Suggested Replacement Parts

AD9280 PRODUCTION

8-Bit, Complete, 32 MSPS A/D Converter

AD775
8-Bit 20 MSPS, 60 mW Sampling A/D Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed