AD7741

PRODUCTION

Single and Multichannel, Synchronous Voltage-to-Frequency Converters

Part Models
4
1ku List Price
Starting From $3.44

Part Details

  • AD7741: One Single-Ended Input Channel
  • AD7742: Two Differential or Three Pseudo-Differential Input Channels
  • Integral Nonlinearity of 0.012% at fOUT(Max) = 2.75 MHz (AD7742) and at fOUT(Max) = 1.35 MHz (AD7741)
  • Single +5 V Supply Operation
  • Buffered Inputs
  • Programmable Gain Analog Front-End
  • On-Chip +2.5 V Reference
  • Internal/External Reference Option
  • Power Down to 35 µA Max
  • Minimal External Components Required
  • 8-Lead and 16-Lead DIP and SOIC Packages
AD7741
Single and Multichannel, Synchronous Voltage-to-Frequency Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD7741

AD7741 Evaluation Kit

Product Details

The EVAL-AD7741EBZ is a fully featured evaluation board for the AD7741.The evaluation board operates in standalone mode.

EVAL-AD7741
AD7741 Evaluation Kit

Latest Discussions

Recently Viewed