AD7740

PRODUCTION

3 V/5 V Low Power, Synchronous Voltage-to-Frequency Converter

Part Models
7
1ku List Price
Starting From $1.16

Part Details

  • Synchronous operation
  • Full-scale frequency set by external system clock
  • 8-lead SOT-23 and 8-lead MSOP packages
  • 3 V or 5 V operation
  • Low power: 3 mW (Typ)
  • Nominal input range: 0 to VREF
  • True –150 mV capability without charge pump
  • VREF range: 2.5 V to VDD
  • Internal 2.5 V reference
  • 1 MHz max input frequency
  • Selectable high impedance buffered input
  • Minimal external components required
AD7740
3 V/5 V Low Power, Synchronous Voltage-to-Frequency Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions