AD7725

Obsolete

16-Bit Sigma Delta ADC with a Programmable Post Processor

Part Details

  • Programmable Filtering
    - Any Characteristic up to 108 Tap FIR and/or IIR
  • Polynomial Signal Conditioning up to 8th Order
  • Flexible Programming Modes
    - Boot from DSP or External EPROM
    - Parallel/Serial Interface
  • Internal Default Filter for Evaluation
  • Programmable Decimation and Output Word Rate
  • 14.4 MHz Max Master Clock Frequency
  • 0 V to +4 V (Single-Ended) or ±2 V (Differential) Input Range
  • Power Supplies: AVDD, DVDD: 5 V ± 5%
  • On-Chip 2.5 V Voltage Reference
  • 44-Lead MQFP Package
AD7725
16-Bit Sigma Delta ADC with a Programmable Post Processor
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Latest Discussions

Recently Viewed