AD7628
NOT RECOMMENDED FOR NEW DESIGNSCMOS Dual 8-Bit Buffered Multiplying DAC
- Part Models
- 5
- 1ku List Price
- Starting From $5.20
Part Details
- On-Chip Latches for both DACs
- +12 V to +15 V Operation
- DACs matched to 1%
- Four Quadrant Multiplication
- TTL/CMOS Compatible from +12 V to +15 V
- Latch Free (Protection Schottkys not Required)
The AD7628 is a monolithic dual 8-bit digital/analog converter featuring excellent DAC-to-DAC matching. It is available in small 0.3" wide 20-pin DIPs and in 20-terminal surface mount packages.
Separate on-chip latches are provided for each DAC to allow easy microprocessor interface.
Data is transferred into either of the two DAC data latches via a common 8-bit TTL/CMOS compatible input port. Control input DAC A/DAC B determines which DAC is to be loaded. The AD7628's load cycle is similar to the write cycle of a random access memory, and the device is bus compatible with most 8-bit microprocessors, including 6502, 6809, 8085, Z80.
The device operates from a +12 V to +15 V power supply and is TTL-compatible over this range. Power dissipation is a low 20 mW.
Both DACs offer excellent four quadrant multiplication characteristics with a separate reference input and feedback resistor for each DAC.
APPLICATIONS
- Disk Drives
- Programmable Filters
- X-Y Graphics
- Gain/Attenuation
Documentation
Data Sheet 1
Application Note 3
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7628KNZ | 20-Lead PDIP | ||
AD7628KPZ | 20-Lead Flatpack | ||
AD7628KPZ-REEL | 20-Lead Flatpack | ||
AD7628KRZ | 20-Lead SOIC (Wide) | ||
AD7628KRZ-REEL | 20-Lead SOIC (Wide) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
AD7628KNZ | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7628KNZ | PRODUCTION | |
AD7628KPZ | PRODUCTION | |
AD7628KPZ-REEL | PRODUCTION | |
AD7628KRZ | PRODUCTION | |
AD7628KRZ-REEL | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7628KNZ | PRODUCTION | |
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
AD7628KRZ | PRODUCTION | |
AD7628KRZ-REEL | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD7628KRZ | PRODUCTION | |
AD7628KRZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD5428 | PRODUCTION | Dual 8-Bit, High Bandwidth Multiplying DACs with Parallel Interface |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool