AD7578
NOT RECOMMENDED FOR NEW DESIGNSCMOS 12-Bit Successive Approximation ADC
- Part Models
- 4
- 1ku List Price
- Starting From $52.97
Part Details
- 12-Bit Successive Approximation ADC
- No Missed Codes Over Full Temperature Range
- Low Total Unadjusted Error ±1LSB max
- High Impedance Analog Input
- Autozero Cycle for Low Offset Voltage
- Low Power, 75mW typ
- Small Size: 0.3", 24-Pin Package
- Conversion Time of 100µs
The AD7578 is a medium speed, monolithic 12-bit CMOS A/D converter which uses the successive approximation technique to provide a conversion time of 100µs. An auto-zero cycle occurs at the start of each conversion resulting in very low system offset voltages, typically less than 100µV. The device is designed for easy microprocessor interfacing using standard control signals; CS (decoded device address), RD (READ) and WR (WRITE).
Conversion results are available in two bytes, 8LSBs and 4MSBs, over an 8-bit three state output bus. Either byte can be read first. Two converter busy flags are available to facilitate polling of the converter's status.
The analog input voltage range is 0V to +5V when using a reference voltage of +5V.
PRODUCT HIGHLIGHTS
- The AD7578 is a complete 12-bit A/D converter in a 24-pin
package requiring only a few passive components and a voltge reference - Autozero cycle realizes very low offset voltages, typically 100µV
- Standard microprocessor control signals to allow easy interfacing
to most popular 8- and 16-bit processors. - Monolithic construction for increased reliability and small 0.3", 24-pin package.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7578BQ | 24 ld CerDIP(300 Mil) | ||
AD7578KNZ | 24-Lead PDIP | ||
AD7578TQ | 24 ld CerDIP(300 Mil) | ||
AD7578TQ/883B | 24 ld CerDIP(300 Mil) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AD7578BQ | ||
AD7578TQ | ||
AD7578TQ/883B | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD7578BQ | ||
AD7578TQ | ||
AD7578TQ/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD7578BQ | ||
AD7578TQ | ||
AD7578TQ/883B | ||
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
AD7578KNZ | ||
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7578KNZ | ||
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
AD7578TQ | ||
AD7578TQ/883B | ||
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD7578TQ/883B |
This is the most up-to-date revision of the Data Sheet.