AD7543

NOT RECOMMENDED FOR NEW DESIGNS

12-Bit, Multiplying IOUT, SERIAL

Part Models
9
1ku List Price
Starting From $24.43

Part Details

  • Resolution: 12 Bits
  • Nonlinearity: ±1/2 LSB Tmin to Tmax
  • Low Gain Drift: 2ppm/°C typ, 5ppm/°C max
  • Serial Load on Positive or Negative Strobe
  • Asynchronous CLEAR Input for Initialization
  • Full 4-Quadrant Multiplication
  • Low Multiplying Feedthrough: 1 LSB max @10kHz
  • Requires no Schottky Diode Output Protection
  • Low Power Dissipation: 40 mW max
  • +5V Supply
  • Small Size:
    16-pin DIP
    20-Terminal Surface Mount Package
  • Low Cost
AD7543
12-Bit, Multiplying IOUT, SERIAL
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed