AD7538
NOT RECOMMENDED FOR NEW DESIGNSLC2MOS Microprocessor-Compatible 14-Bit DAC
- Part Models
- 4
- 1ku List Price
- Starting From $20.29
Part Details
- All grades 14-bit monotonic over the full temperature range
- Low cost, 14-bit upgrade for 12-bit systems
- 14-bit parallel load with double buffered inputs
- Small 24-pin, 0.30” DIP and SOIC
- Low output leakage (<20 nA) over the full temperature range
The AD7538 is a 14-bit monolithic CMOS digital-to-analog converter (DAC) that uses laser trimmed thin-film resistors to achieve excellent linearity.
The DAC is loaded by a single 14-bit wide word using standard chip select and memory write logic. Double buffering, which is optional using LDAC, allows simultaneous updates in a system containing multiple AD7538s.
A novel low leakage configuration enables the AD7538 to exhibit excellent output leakage current characteristics over the specified temperature range.
The AD7538 is manufactured using the linear-compatible CMOS (LC2MOS) process. It is speed compatible with most microprocessors and accepts TTL or CMOS logic level inputs.
Documentation
Data Sheet 1
Application Note 2
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7538JRZ | 24-Lead SOIC (Wide) | ||
AD7538JRZ-REEL | 24-Lead SOIC (Wide) | ||
AD7538KNZ | 24-Lead PDIP | ||
AD7538KRZ | 24-Lead SOIC (Wide) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
AD7538JRZ | PRODUCTION | |
AD7538JRZ-REEL | PRODUCTION | |
AD7538KRZ | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD7538JRZ | PRODUCTION | |
AD7538JRZ-REEL | PRODUCTION | |
AD7538KRZ | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7538JRZ | PRODUCTION | |
AD7538JRZ-REEL | PRODUCTION | |
AD7538KRZ | PRODUCTION | |
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
AD7538KNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7538KNZ | PRODUCTION | |
Dec 18, 2008 - 08_0171 PCN Title: AD7538 DC Accuracy Datasheet Correction |
||
AD7538KNZ | PRODUCTION | |
AD7538KRZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD5453 | PRODUCTION | 14-Bit High Bandwidth Multiplying DACs with Serial Interface |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool