AD7534

NOT RECOMMENDED FOR NEW DESIGNS

µP-Compatible 14-Bit CMOS DAC

Part Models
1
1ku List Price
Starting From $37.77
Viewing:

Part Details

  • All Grades 14-Bit Monotonic Over the Full Temperature Range
  • Full 4-Quadrant Multiplication
  • Microprocessor-Compatible with Double Buffered Inputs
  • Exceptionally Low Gain Temperature Coefficient 0.5ppm/°C typ
  • Small 20-Pin DIP and Surface Mount Package
  • Low Output Leakage (<20nA) over the Full Temperature Range

AD7534
µP-Compatible 14-Bit CMOS DAC
AD7534-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5453 PRODUCTION 14-Bit High Bandwidth Multiplying DACs with Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on ad7534 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed