AD73460

Obsolete

Six-Input Channel Analog Front End with DSP

Part Details

  • Six 16-Bit A/D Converters
  • Programmable Input Sample Rate (8 kSPS, 16 kSPS, 32 kSPS, 64 kSPS)
  • Simultaneous Sampling
  • 72 dB SNR
  • -80 dB Crosstalk
  • Low Group Delay (25µs Typ per ADC Channel)
  • Programmable Input Gain
  • Single Supply Operation
  • On-Chip Reference
  • 19 ns Instruction Cycle Time @3.3 V, 52 MIPS Sustained Performance
  • Single-Cycle Instruction Execution
  • Single-Cycle Context Switch
  • 3-Bus Architecture Allows Dual Operand Fetches in
  • Every Instruction Cycle Multifunction Instructions
  • Power-Down Mode Featuring Low CMOS Standby
  • Power Dissipation with 400 Cycle Recovery from Power-Down Condition
  • Low Power Dissipation in Idle Mode
AD73460
Six-Input Channel Analog Front End with DSP
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on AD73460 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed