AD7277

PRODUCTION

3 MSPS,10-Bit ADC in 8-Lead MSOP and  6-Lead TSOT

Part Models
7
1ku List Price
Starting From $2.07

Part Details

  • Throughput rate: 3 MSPS
  • Specified for VDD of 2.35 V to 3.6 V
  • Power consumption
    12.6 mW at 3 MSPS with 3 V supplies
  • Wide input bandwidth
    70 dB SNR at 1 MHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface
    SPI-/QSPI-/MICROWIRE-/DSP compatible
  • Temperature range: −40°C to +125°C
  • Please see data sheet for additional features.
AD7277

3 MSPS,10-Bit ADC in 8-Lead MSOP and  6-Lead TSOT

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Series Voltage References 1
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
Shunt Voltage References 1
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed