AD708

PRODUCTION

Ultralow Offset Voltage Dual Op Amp

Part Models
4
1ku List Price
Starting From $5.13
Viewing:

Part Details

  • Very high dc precision
    • 30 μV maximum offset voltage
    • 0.3 μV/°C maximum offset voltage drift
    • 0.35 μVp-p maximum voltage noise (0.1 Hz to 10 Hz)
    • 5 million V/V minimum open-loop gain
    • 130 dB minimum CMRR
    • 120 dB minimum PSRR
  • Matching characteristics
    • 30 μV maximum offset voltage match
    • 0.3 μV/°C maximum offset voltage drift match
    • 130 dB minimum CMRR match
  • Available in 8-lead narrow body, PDIP, and hermetic CERDIP and CERDIP/883B packages
AD708
Ultralow Offset Voltage Dual Op Amp
AD708 Functional Block Diagram AD708 Pin Configuration AD708 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed