AD6657

NOT RECOMMENDED FOR NEW DESIGNS

Quad IF Receiver

Part Models
2
1ku List Price
Starting From $171.54

Part Details

  • 11-bit 200MSPS output data rate per channel
  • Integrated Noise Shaping Requantizer (NSR)
  • Performance with NSR enabled:
    SNR: 75.5 dBFS in 40 MHz band to 70 MHz @ 185 MSPS
    SNR: 73.7 dBFS in 60 MHz band to 70 MHz @ 185 MSPS
  • Performance with NSR disabled:
    SNR: 66.5 dBFS to 70 MHz @ 185 MSPS
    SFDR: 83 dBc to 70 MHz @ 185 MSPS
  • Low power: 1.2 W @ 185 MSPS
  • 1.8 V analog supply operation
  • 1.8 V LVDS (ANSI-644 levels) output
  • 1-to-8 integer clock divider
  • Internal ADC voltage reference
  • 1.75 V p-p analog input range (programmable to 2.0 V p-p)
  • Differential analog inputs with 800 MHz bandwidth
  • See data sheet for additional features
AD6657
Quad IF Receiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD6657

AD6657 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD6657.

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD6657
AD6657 Evaluation Board
HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit

Latest Discussions

Recently Viewed