AD6653

Obsolete

IF Diversity Receiver

Part Details

  • SNR = 70.8 dBc (71.8 dBFS) in a 32.7 MHz BW at 70 MHz @ 150 MSPS
  • SFDR = 83 dBc to 70 MHz @ 150 MSPS
  • 1.8 V analog supply operation
  • Sample rates up to 150 MSPS
  • IF sampling frequencies to 450 MHz
  • Internal ADC voltage reference
  • Integrated ADC sample-and-hold inputs
  • Flexible analog input range: 1 V p-p to 2 V p-p
  • ADC clock duty cycle stabilizer
  • 95 dB channel isolation/crosstalk
  • 1.8 V to 3.3 V CMOS output supply or 1.8 V LVDS output supply
  • Integer 1-to-8 input clock divider
  • Integrated wideband digital downconverter (DDC)
    - 32-bit, complex, numerically controlled oscillator (NCO)
    - Decimating half-band filter and FIR filter
    - Supports real and complex output modes
    - Fast attack/threshold detect bits
  • Composite signal monitor
  • Energy-saving power-down modes
AD6653
IF Diversity Receiver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on AD6653 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed