AD6633

NOT RECOMMENDED FOR NEW DESIGNS

Multi-channel (Digital) Transmit Signal Processor (TSP) with VersaCREST™ Crest Reduction Engine

Part Models
2
1ku List Price
price unavailable

Part Details

  • 4 or 6 wideband digital upconverter channels
  • VersaCREST™ crest reduction engine reduces demands on external power amplifiers
  • One 20-bit complex input port (I/Q interleaved), shared among 4 or 6 processing channels
  • Two 18-bit output ports for parallel I and Q, or interleaved I and Q on a single port
  • All-pass phase equalizer filters (meets cdma2000 requirements)
  • Programmable RAM coefficient FIR filters (RCF) with resampling
  • FIR interpolating filters and Fifth-order interpolating CIC filter
  • Full complex NCO, 32-bit tuning resolution (fine), worst spur better than - 105 dBc
  • Complex FIR filter for frequency equalization
  • Power monitoring and output Automatic Gain Control
  • 16-bit/8-bit MicroPort or SPI/SPORT compatible serial port
  • 3.3 V I/O and 1.8 V core supplies
AD6633
Multi-channel (Digital) Transmit Signal Processor (TSP) with VersaCREST™ Crest Reduction Engine
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD6633 IBIS Model 1

Latest Discussions

No discussions on AD6633 yet. Have something to say?

Start a Discussion on EngineerZone®