AD652

NOT RECOMMENDED FOR NEW DESIGNS

Monolithic Synchronous Voltage-to-Frequency Converter

Part Models
11
1ku List Price
Starting From $19.37

Part Details

  • Full-Scale Frequency (up to 2 MHz) set by external system clock
  • Extremely low linearity error (0.005% max at 1 MHz FS, 0.02% max at 2 MHz FS)
  • No critical external components required
  • Accurate 5V reference voltage
  • Low drift (25 ppm/°C max)
  • Dual- or single-supply operation
  • Voltage or current input
  • MIL-STD-883 compliant versions available
AD652
Monolithic Synchronous Voltage-to-Frequency Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed