AD650

NOT RECOMMENDED FOR NEW DESIGNS

Voltage-to-Frequency and Frequency-to-Voltage Converter

Part Details

  • V/F Conversion to 1 MHz
  • Reliable Monolithic Construction
  • Very Low Nonlinearity
    - 0.002% typ at 10 kHz
    - 0.005% typ at 100 kHz
    - 0.07% typ at 1 MHz
  • Input Offset Trimmable to Zero
  • CMOS or TTL Compatible
  • Unipolar, Bipolar or Differential V/F
  • V/F or F/V Conversion
  • Available in Surface Mount
  • MIL-STD-883 Compliant Versions Available
AD650
Voltage-to-Frequency and Frequency-to-Voltage Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD650 Component Selection Calculator

Open Tool

Latest Discussions

Recently Viewed