AD648S

PRODUCTION

Aerospace Dual Precision, Low Power BiFET Op Amp

Part Models
5
1ku List Price
price unavailable
Viewing:

Part Details

  • DC Performance:
    Quiescent Current: 400 µA Max
    Bias Current: 10pA Max
    Noise: 2µV p-p typical, 0.1 to 10Hz
  • AC Performance:
    Slew Rate: 1.8V/µs typical
    Unity Gain Bandwidth: 1MHz typical
AD648S
Aerospace Dual Precision, Low Power BiFET Op Amp
AD648S Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed