Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD625

NOT RECOMMENDED FOR NEW DESIGNS

Programmable Gain Instrumentation Amplifier

Part Models
10
1ku List Price
Starting From $19.10

Part Details

  • User Programmed Gains of 1 to 10,000
  • Low Gain Error: 0.02% Max
  • Low Gain TC: 5 ppm/°C Max
  • Low Nonlinearity: 0.001% Max
  • Low Offset Voltage: 25 µV
  • Low Noise 4 nV/√Hz (at 1 kHz) RTI
  • MIL-Standard Parts Available
  • Gain Bandwidth Product: 25 MHz
  • 16-Lead Ceramic or Plastic DIP
    Package, 20-Terminal LCC Package
  • Standard Military Drawing Available
  • Low Cost
AD625
Programmable Gain Instrumentation Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

In-Amp Error Calculator

These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.

Open Tool

Latest Discussions

Recently Viewed