AD608

PRODUCTION

Low Power Mixer/Limiter/RSSI 3V Receiver IF Subsystem

Part Models
2
1ku List Price
Starting From $3.86

Part Details

  • Mixer
    15 dBm, 1 dB compression point
    5 dBm IP3
    24 dB conversion gain >500 MHz input bandwidth
  • Logarithmic/limiting amplifier
    80 dB RSSI range
    ±3° phase stability over 80 dB range
  • Low power
    21 mW at 3 V power consumption
    CMOS-compatible power-down to 300 μW typical
    200 ns enable/disable time
AD608
Low Power Mixer/Limiter/RSSI 3V Receiver IF Subsystem
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-AD608

AD608 Evaluation Board

Product Details

EVAL-AD608EBZ is a fully populated, 4-layer, FR4-based evaluation board. RF input, LO input, limiter output, detector input, RSSI output, and power up connections with single ended setups are featured. Access to the +3V/7.3 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +2.7 to +5.5V.

EVAL-AD608
AD608 Evaluation Board

Latest Discussions

Recently Viewed