AD605

PRODUCTION

Dual, Low Noise, Single-Supply Variable Gain Amplifier

Part Models
7
1ku List Price
Starting From $13.44

Part Details

  • 2 independent linear-in-dB channels
  • Input noise at maximum gain: 1.8 nV/√Hz, 2.7 pA/√Hz
  • Bandwidth: 40 MHz (–3 dB)
  • Differential input
  • Absolute gain range programmable
    –14 dB to +34 dB (FBK shorted to OUT) through
  • Variable gain scaling: 20 dB/V through 40 dB/V
  • Stable gain with temperature and supply variations
  • Single-ended unipolar gain control
  • Output common mode independently set
  • Power shutdown at lower end of gain control
  • Single 5 V supply
  • Low power: 90 mW/channel
AD605
Dual, Low Noise, Single-Supply Variable Gain Amplifier
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD605

AD605 Evaluation Board

Product Details

The AD605 evaluation board is a factory-designed, surface-mount assembly fully tested and ready for service. The AD605-EVALZ. This board has multiple inputs, test points, and jumpers provide circuit configurations that support any of the operating options of the device. See the AD605 data sheet available on line for schematics and further details.

EVAL-AD605
AD605 Evaluation Board

Latest Discussions

Recently Viewed