AD600

PRODUCTION

Dual, Low Noise, Wideband Variable Gain Amplifier, 0 dB To +40 dB Gain

Part Models
9
1ku List Price
Starting From $31.08

Part Details

  • 2 channels with independent gain control
    Linear in dB gain response
  • 2 gain ranges
    AD600: 0 dB to 40 dB
    AD602: -10 dB to +30 dB
  • Accurate absolute gain: ±0.3 dB
  • Low input noise: 1.4 nV/√Hz
  • Low distortion: -60 dBc THD at ±1 V output
  • High bandwidth: dc to 35 MHz (-3 dB)
  • Stable group delay: ±2 ns
  • Low power: 125 mW (maximum) per amplifier
  • Signal gating function for each amplifier
  • Drives high speed ADCs
  • MIL-STD-883-compliant and DESC versions available
AD600
Dual, Low Noise, Wideband Variable Gain Amplifier, 0 dB To +40 dB Gain
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD600 SPICE Macro Models 2

Latest Discussions

Recently Viewed