AD572

Obsolete

12-Bit Successive Approximation Integrated Circuit A/D Converter

Part Details

  • VERSATILITY
    Aerospace Temperature Range:
    -55°C (AD572S)
    Positive-True Serial or Parallel Logic
    Outputs
    Short-Cycle Capability
  • VALUE
    Precision +10 V Reference for
    External Application
    Internal Buffer Amplifier
    High Reliability Package
  • PERFORMANCE
    True 12-Bit Operation: Max Nonlinearity <±0.012%
    Low Gain T.C.: <±15 ppm/°C (AD572B)
    Low Power: 900mW
    Fast Conversion Time: <25µs
    Monotonic Feedback DAC Guarantees No Missing Codes

AD572
12-Bit Successive Approximation Integrated Circuit A/D Converter
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on AD572 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed