AD565S
PRODUCTIONAerospace 12-Bit, Current Output, Complete High Speed DAC
- Part Models
- 3
- 1ku List Price
- Starting From $149.67
Part Details
|
|
The AD565A is a fast 12-bit digital-to-analog converter which incorporates the latest advances in analog circuit design to achieve high speeds.
The AD565A uses 12 precision, high-speed bipolar current-steering switches, control amplifier and a laser-trimmed thin-film resistor network to produce a very fast, high accuracy analog output current. The AD565A also includes a buried Zener reference that features low-noise, long-term stability and temperature drift characteristics comparable to the best discrete reference diodes.
The combination of performance and flexibility in the AD565A has resulted from major innovations in circuit design, an important new high-speed bipolar process, and continuing advances in laser-wafer-trimming techniques (LWT). The AD565A have a 10-90% full-scale transition time less than 35 ns and settle to within ±1/2 LSB in 250 ns. It is laser-trimmed at the wafer level to ±1/8 LSB typical linearity. High speed and accuracy make the AD565A the ideal choice for high-speed display drivers as well as fast analog-to-digital converters.
The laser trimming process which provides the excellent linearity is also used to trim both the absolute value and the temperature coefficient of the reference of the AD565A resulting in a typical full-scale gain TC of 10 ppm/°C.
Documentation
Data Sheet 1
Cross Reference Guide 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-9689201VJA | 24-Lead CerDIP (Wide 0.6 Inch) | ||
5962-9689202VJA | 24-Lead CerDIP (Wide 0.6 Inch) | ||
AD565-000C | 24 ld CerDIP(300 Mil) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-9689201VJA | PRODUCTION | |
5962-9689202VJA | PRODUCTION | |
AD565-000C | PRODUCTION | |
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
5962-9689201VJA | PRODUCTION | |
5962-9689202VJA | PRODUCTION | |
AD565-000C | PRODUCTION | |
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
5962-9689201VJA | PRODUCTION | |
5962-9689202VJA | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-9689201VJA | PRODUCTION | |
5962-9689202VJA | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-9689201VJA | PRODUCTION | |
5962-9689202VJA | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD565S yet. Have something to say?
Start a Discussion on EngineerZone®