AD537S

PRODUCTION

Aerospace Voltage to Frequency Converter, ±30V to 150kHz

Part Models
1
1ku List Price
Starting From $2275.10

Part Details

  • Versatile Input Amplifier
    - Positive or Negative Voltage Modes
    - Negative Current Mode
    - High Input Impedance, Low Drift
  • Single Supply, 5 V to 36 V
  • Low Power
  • Full-Scale Frequency up to 100 kHz
  • 1.00 V Reference
  • Thermometer Output (1 mV/K)
  • F-V Applications
AD537S
Aerospace Voltage to Frequency Converter, ±30V to 150kHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed