AD536A
PRODUCTIONIntegrated Circuit True RMS-to-DC Converter
- Part Models
- 16
- 1ku List Price
- Starting From $19.70
Part Details
The AD536A is a complete monolithic integrated circuit that performs true rms-to-dc conversion. It offers performance comparable or superior to that of hybrid or modular units costing much more. The AD536A directly computes the true rms value of any complex input waveform containing ac and dc components. A crest factor compensation scheme allows measurements with 1% error at crest factors up to 7. The wide bandwidth of the device extends the measurement capability to 300 kHz with less than 3 dB errors for signal levels greater than 100 mV.
An important feature of the AD536A, not previously available in rms converters, is an auxiliary dB output pin. The logarithm of the rms output signal is brought out to a separate pin to allow the dB conversion, with a useful dynamic range of 60 dB. Using an externally supplied reference current, the 0 dB level can be conveniently set to correspond to any input level from 0.1 V to 2 V rms.
The AD536A is laser trimmed to minimize input and output offset voltage, to optimize positive and negative waveform symmetry (dc reversal error), and to provide full-scale accuracy at 7 V rms. As a result, no external trims are required to achieve the rated unit accuracy.
The input and output pins are fully protected. The input circuitry can take overload voltages well beyond the supply levels. Loss of supply voltage with the input connected to external circuitry does not cause the device to fail. The output is short-circuit protected.
The AD536A is available in two accuracy grades (J and K) for commercial temperature range (0°C to 70°C) applications, and one grade (S) rated for the −55°C to +125°C extended range. The AD536AK offers a maximum total error of ±2 mV ± 0.2% of reading, while the AD536AJ and AD536AS have maximum errors of ±5 mV ± 0.5% of reading. All three versions are available in a hermetically sealed 14-lead DIP or a 10-pin TO-100 metal header package. The AD536AS is also available in a 20-terminal leadless hermetically sealed ceramic chip carrier.
The AD536A computes the true root-mean-square level of a complex ac (or ac plus dc) input signal and provides an equivalent dc output level. The true rms value of a waveform is a more useful quantity than the average rectified value because it relates directly to the power of the signal. The rms value of a statistical signal also relates to its standard deviation.
An external capacitor is required to perform measurements to the fully specified accuracy. The value of this capacitor determines the low frequency ac accuracy, ripple amplitude, and settling time.
The AD536A operates equally well from split supplies or a single supply with total supply levels from 5 V to 36 V. With 1 mA quiescent supply current, the device is well suited for a wide variety of remote controllers and battery-powered instruments.
Documentation
Data Sheet 2
Application Note 2
Technical Book 2
Analog Dialogue 1
Rarely Asked Question Page 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-89805012A | 20-Lead LCC | ||
5962-8980501CA | 14-Lead Side Brazed CerDIP | ||
5962-8980501IA | 10-Lead TO-100 | ||
AD536AJD | 14-Lead Side Brazed CerDIP | ||
AD536AJDZ | 14-Lead Side Brazed CerDIP | ||
AD536AJH | 10-Lead TO-100 | ||
AD536AJHZ | 10-Lead TO-100 | ||
AD536AJQ | 14-Lead CerDIP | ||
AD536AKDZ | 14-Lead Side Brazed CerDIP | ||
AD536AKHZ | 10-Lead TO-100 | ||
AD536ASCHIPS | none available | ||
AD536ASD | 14-Lead Side Brazed CerDIP | ||
AD536ASD/883B | 14-Lead Side Brazed CerDIP | ||
AD536ASE/883B | 20-Lead LCC | ||
AD536ASH | 10-Lead TO-100 | ||
AD536ASH/883B | 10-Lead TO-100 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-89805012A | PRODUCTION | |
5962-8980501CA | PRODUCTION | |
5962-8980501IA | PRODUCTION | |
AD536ASD/883B | PRODUCTION | |
AD536ASE/883B | PRODUCTION | |
AD536ASH/883B | PRODUCTION | |
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
5962-89805012A | PRODUCTION | |
5962-8980501CA | PRODUCTION | |
5962-8980501IA | PRODUCTION | |
AD536ASD/883B | PRODUCTION | |
AD536ASE/883B | PRODUCTION | |
AD536ASH/883B | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-89805012A | PRODUCTION | |
5962-8980501CA | PRODUCTION | |
5962-8980501IA | PRODUCTION | |
AD536AJD | PRODUCTION | |
AD536AJDZ | PRODUCTION | |
AD536AJH | PRODUCTION | |
AD536AJHZ | PRODUCTION | |
AD536AJQ | PRODUCTION | |
AD536AKDZ | PRODUCTION | |
AD536AKHZ | PRODUCTION | |
AD536ASD | PRODUCTION | |
AD536ASD/883B | PRODUCTION | |
AD536ASE/883B | PRODUCTION | |
AD536ASH | PRODUCTION | |
AD536ASH/883B | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-89805012A | PRODUCTION | |
5962-8980501CA | PRODUCTION | |
5962-8980501IA | PRODUCTION | |
AD536AJD | PRODUCTION | |
AD536AJDZ | PRODUCTION | |
AD536AJH | PRODUCTION | |
AD536AJHZ | PRODUCTION | |
AD536AJQ | PRODUCTION | |
AD536AKDZ | PRODUCTION | |
AD536AKHZ | PRODUCTION | |
AD536ASD | PRODUCTION | |
AD536ASD/883B | PRODUCTION | |
AD536ASE/883B | PRODUCTION | |
AD536ASH | PRODUCTION | |
AD536ASH/883B | PRODUCTION | |
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AD536AJQ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.