AD534
PRODUCTIONInternally Trimmed Precision IC Multiplier
- Part Models
- 20
- 1ku List Price
- Starting From $35.29
Part Details
- Pretrimmed to ±0.25% max 4-Quadrant Error (AD534L)
- All Inputs (X, Y and Z) Differential, High Impedance for [(X1 - X2) (Y1 - Y2)/10 V] + Z2 Transfer Function
- Scale-Factor Adjustable to Provide up to X100 Gain
- Low Noise Design: 90 µV rms, 10 Hz-10 kHz
- Low Cost, Monolithic Construction
- Excellent Long Term Stability
The AD534 is a monolithic laser trimmed four-quadrant multiplier divider having accuracy specifications previously found only in expensive hybrid or modular products. A maximum multiplication error of ±0.25% is guaranteed for the AD534L without any external trimming. Excellent supply rejection, low temperature coefficients and long-term stability of the on-chip thin film resistors and buried Zener reference preserve accuracy even under adverse conditions of use. It is the first multiplier to offer fully differential, high impedance operation on all inputs, including the Z input, a feature that greatly increases its flexibility and ease of use. The scale factor is pretrimmed to the standard value of 10.00 V; by means of an external resistor, this can be reduced to values as low as 3 V.
The wide spectrum of applications and the availability of several grades commend this multiplier as the first choice for all new designs. The AD534J (±1% maximum error), AD534K (±0.5% maximum), and AD534L (±0.25% maximum) are specified for operation over the 0°C to +70°C temperature range. The AD534S (±1% maximum) and AD534T (±0.5% maximum) are specified over the extended temperature range, −55°C to +125°C. All grades are available in hermetically sealed TO-100 metal cans and SBDIP packages. AD534K, AD534S, and AD534T chips are also available.
APPLICATIONS
- High quality analog signal processing
- Differential ratio and percentage computations
- Algebraic and trigonometric function synthesis
- Wideband, high crest rms-to-dc conversion<
- Accurate voltage controlled oscillators and filters
- Available in chip form
Documentation
Data Sheet 1
Cross Reference Guide 1
Analog Dialogue 2
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD534JDZ | 14-Lead Side Brazed CerDIP | ||
AD534JHZ | 10 ld TO_100 | ||
AD534KCHIPS | none available | ||
AD534KDZ | 14-Lead Side Brazed CerDIP | ||
AD534KHZ | 10 ld TO_100 | ||
AD534LD | 14-Lead Side Brazed CerDIP | ||
AD534LDZ | 14-Lead Side Brazed CerDIP | ||
AD534LHZ | 10 ld TO_100 | ||
AD534SCHIPS | none available | ||
AD534SD | 14-Lead Side Brazed CerDIP | ||
AD534SD/883B | 14-Lead Side Brazed CerDIP | ||
AD534SE/883B | 20-Lead LCC | ||
AD534SH | 10 ld TO_100 | ||
AD534SH/883B | 10 ld TO_100 | ||
AD534TCHIPS | none available | ||
AD534TD | 14-Lead Side Brazed CerDIP | ||
AD534TD/883B | 14-Lead Side Brazed CerDIP | ||
AD534TE/883B | 20-Lead LCC | ||
AD534TH | 10 ld TO_100 | ||
AD534TH/883B | 10 ld TO_100 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD534JDZ | PRODUCTION | |
AD534JHZ | PRODUCTION | |
AD534KDZ | PRODUCTION | |
AD534KHZ | ||
AD534LD | PRODUCTION | |
AD534LDZ | ||
AD534LHZ | PRODUCTION | |
AD534SD | PRODUCTION | |
AD534SD/883B | PRODUCTION | |
AD534SE/883B | PRODUCTION | |
AD534SH | ||
AD534SH/883B | ||
AD534TD | PRODUCTION | |
AD534TD/883B | ||
AD534TE/883B | ||
AD534TH | PRODUCTION | |
AD534TH/883B | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD534JDZ | PRODUCTION | |
AD534JHZ | PRODUCTION | |
AD534KDZ | PRODUCTION | |
AD534KHZ | ||
AD534LD | PRODUCTION | |
AD534LDZ | ||
AD534LHZ | PRODUCTION | |
AD534SD | PRODUCTION | |
AD534SD/883B | PRODUCTION | |
AD534SE/883B | PRODUCTION | |
AD534SH | ||
AD534SH/883B | ||
AD534TD | PRODUCTION | |
AD534TD/883B | ||
AD534TE/883B | ||
AD534TH | PRODUCTION | |
AD534TH/883B | PRODUCTION | |
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD534SD/883B | PRODUCTION | |
AD534SE/883B | PRODUCTION | |
AD534SH/883B | ||
AD534TD/883B | ||
AD534TE/883B | ||
AD534TH/883B | PRODUCTION | |
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
AD534SD/883B | PRODUCTION | |
AD534SE/883B | PRODUCTION | |
AD534SH/883B | ||
AD534TD/883B | ||
AD534TE/883B | ||
AD534TH/883B | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.