AD5291

PRODUCTION

256-/1024-Position, Digital Potentiometers with Maximum ±1% R-Tolerance Error and 20-TP Memory

Part Models
5
1ku List Price
Starting From $2.78

Part Details

  • Single-channel, 256-/1024-position resolution
  • 20 kΩ, 50 kΩ, and 100 kΩ nominal resistance
  • Maximum ±1% nominal resistor tolerance error (resistor performance mode)
  • 20-times programmable wiper memory
  • Rheostat mode temperature coefficient: 35 ppm/°C
  • Voltage divider temperature coefficient: 5 ppm/°C
  • +9 V to +33 V single-supply operation
  • ±9 V to ±16.5 V dual-supply operation
  • SPI-compatible serial interface
  • Wiper setting readback
  • Power-on refreshed from 20-TP memory
AD5291
256-/1024-Position, Digital Potentiometers with Maximum ±1% R-Tolerance Error and 20-TP Memory
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed