AD5290

PRODUCTION

Compact +30 V / ±15 V, 256-Position Digital Potentiometer

Part Models
6
1ku List Price
Starting From $2.44

Part Details

  • 256 position
  • 10 kΩ, 50 kΩ, 100 kΩ
  • +20 V to +30 V single-supply operation
  • ±10 V to ±15 V dual-supply operation 
  • 3-wire SPI®-compatible serial interface
  • Low temperature coefficient 35 ppm/°C typical
 
  • THD 0.006% typical
  • Midscale preset
  • Compact MSOP-10 package
  • Automotive temperature range: −40°C to +125°C
  • iCMOS process technology
 
AD5290
Compact +30 V / ±15 V, 256-Position Digital Potentiometer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
EVAL-AD5290

AD5290 Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with high voltage digital potentiometer motherboard (EVAL-MB-HV-SDZ)
  • PC control via SDP-B or SDP-S
  • PC software for control

Product Details

The user guide describes the full featured EVAL-AD5290DBZ board for evaluating the AD5290 digital potentiometer. The AD5290 is a single-channel, 256-position with high voltage, high performance, and compact digital potentiometers. The AD5290 is capable of operating at high voltages, supporting both dual supply (±10 V to ±15 V) and single supply (20 V to 30 V) operation.

The AD5290 uses a versatile 3-wire serial interface that operates at clock rates of up to 4 MHz and is compatible with the standard serial peripheral interface (SPI).
The EVAL-AD5290DBZ incorporates an internal power supply from the USB and allows an external power supply for the logic voltage levels. The EVAL-AD5290DBZ can operate in single supply and dual supply modes, and incorporates an output buffer.

Complete specifications for the AD5290 can be found in the AD5290 data sheet available from Analog Devices, Inc., and must be consulted in conjunction with the user guide when using the evaluation board.

EVAL-AD5290
AD5290 Evaluation Board

Latest Discussions

Recently Viewed