
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD524S
PRODUCTIONAerospace Instrumentation Amplifier
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
|
|
The AD524 is a precision monolithic instrumentation amplifier designed for data acquisition applications requiring high accuracy under worst-case operating conditions. An outstanding combination of high linearity, high common mode rejection, low offset voltage drift, and low noise makes the AD524 suitable for use in many data acquisition systems.
The AD524 has a low output offset voltage drift and low input offset voltage drift. In addition to the outstanding dc specifications the AD524 also has a 25MHz gain bandwidth product (G = 1000). To make it suitable for high speed data ac-quisition systems the AD524 has an output slew rate of 5 V/µs and settles in 15µs to 0.01% for gains of 1 to 100.
As a complete amplifier the AD524 does not require any external components for fixed gains of 1, 10, 100 and 1,000. For other gain settings between 1 and 1000 only a single resistor is required. The AD524 input is fully protected for both power on and power off fault conditions.
Documentation
Data Sheet 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962R8853901V2A | 20 ld LCC | ||
5962R8853901VEA | 16-Lead CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962R8853901V2A | ||
5962R8853901VEA | ||
Feb 27, 2017 - 17_0028 AD524S Change in Wafer Diameter for Aerospace Models |
||
5962R8853901V2A | ||
5962R8853901VEA | ||
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
5962R8853901V2A | ||
5962R8853901VEA | ||
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
5962R8853901V2A | ||
5962R8853901VEA | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962R8853901V2A | ||
5962R8853901VEA | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962R8853901V2A | ||
5962R8853901VEA | ||
Jun 1, 2011 - 11_0088 Top and Bottom Mark Standardization for Certain LCC (Leadless Chip Carrier) and Metal Can Packages |
||
5962R8853901V2A | ||
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
5962R8853901VEA |
This is the most up-to-date revision of the Data Sheet.