AD5242
PRODUCTIONDual-Channel, I2C Compatible, 256 Position, Digital Potentiometer
- Part Models
- 11
- 1ku List Price
- Starting From $1.62
Part Details
- 256 positions
- 10 kΩ, 100 kΩ, 1 MΩ
- Low temperature coefficient: 30 ppm/°C
- Single-supply 2.7 V to 5.5 V or dual-supply ±2.7 V for ac or bipolar operation
- Internal power on midscale preset
- I2C-compatible interface with readback capability
- Extra programmable logic outputs
- Self contained shutdown feature
- Extended temperature range: −40°C to +105°C
The AD5241/AD5242 provide a single-/dual-channel, 256-position, digitally controlled variable resistor (VR) device. These devices perform the same electronic adjustment function as a potentiometer, trimmer, or variable resistor. Each VR offers a completely programmable value of resistance between the A terminal and the wiper, or the B terminal and the wiper. For the AD5242, the fixed A-to-B terminal resistance of 10 kΩ, 100 kΩ, or 1 MΩ has a 1% channel-to-channel matching tolerance. The nominal temperature coefficient of both parts is 30 ppm/°C.
Wiper position programming defaults to midscale at system power on. When powered, the VR wiper position is programmed by an I2C-compatible, 2-wire serial data interface. Both parts have two extra programmable logic outputs available that enable users to drive digital loads, logic gates, LED drivers, and analog switches in their system.
The AD5241 / AD5242 are available in surface-mount, 14-lead SOIC and 16-lead SOIC packages and, for ultracompact solutions, 14-lead TSSOP and 16-lead TSSOP packages. All parts are guaranteed to operate over the extended temperature range of −40°C to +105°C.
Applications
- Multimedia, video, and audio
- Communications
- Mechanical potentiometer replacement
- Instrumentation: gain, offset adjustment
- Programmable voltage-to-current conversion
- Line impedance matching
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Frequently Asked Question 1
Product Selection Guide 1
Device Drivers 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5242BRUZ10 | 16-Lead TSSOP | ||
AD5242BRUZ10-RL7 | 16-Lead TSSOP | ||
AD5242BRUZ100 | 16-Lead TSSOP | ||
AD5242BRUZ100-RL7 | 16-Lead TSSOP | ||
AD5242BRUZ1M | 16-Lead TSSOP | ||
AD5242BRUZ1M-REEL7 | 16-Lead TSSOP | ||
AD5242BRZ10 | 16-Lead SOIC | ||
AD5242BRZ10-REEL7 | 16-Lead SOIC | ||
AD5242BRZ100 | 16-Lead SOIC | ||
AD5242BRZ100-REEL7 | 16-Lead SOIC | ||
AD5242BRZ1M | 16-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
AD5242BRUZ10 | PRODUCTION | |
AD5242BRUZ10-RL7 | PRODUCTION | |
AD5242BRUZ100 | PRODUCTION | |
AD5242BRUZ100-RL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5242BRUZ10 | PRODUCTION | |
AD5242BRUZ10-RL7 | PRODUCTION | |
AD5242BRUZ100 | PRODUCTION | |
AD5242BRUZ100-RL7 | PRODUCTION | |
AD5242BRUZ1M | PRODUCTION | |
AD5242BRUZ1M-REEL7 | PRODUCTION | |
AD5242BRZ10 | PRODUCTION | |
AD5242BRZ10-REEL7 | PRODUCTION | |
AD5242BRZ100 | PRODUCTION | |
AD5242BRZ100-REEL7 | PRODUCTION | |
AD5242BRZ1M | PRODUCTION | |
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
AD5242BRZ10 | PRODUCTION | |
AD5242BRZ10-REEL7 | PRODUCTION | |
AD5242BRZ100 | PRODUCTION | |
AD5242BRZ100-REEL7 | PRODUCTION | |
AD5242BRZ1M | PRODUCTION | |
Feb 6, 2014 - 13_0234 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L SOICN Packages |
||
AD5242BRZ10 | PRODUCTION | |
AD5242BRZ10-REEL7 | PRODUCTION | |
AD5242BRZ100 | PRODUCTION | |
AD5242BRZ100-REEL7 | PRODUCTION | |
AD5242BRZ1M | PRODUCTION | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
AD5242BRZ10 | PRODUCTION | |
AD5242BRZ10-REEL7 | PRODUCTION | |
AD5242BRZ100 | PRODUCTION | |
AD5242BRZ100-REEL7 | PRODUCTION | |
AD5242BRZ1M | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?