Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD524

NOT RECOMMENDED FOR NEW DESIGNS

Precision Instrumentation Amplifier

Part Models
14
1ku List Price
Starting From $16.10

Part Details

  • Low Noise: 0.3 µV p-p 0.1 Hz to 10 Hz
  • Low Nonlinearity: 0.003% (G = 1)
  • High CMRR: 120 dB (G = 1000)
  • Low Offset Voltage: 50 µV
  • Low Offset Voltage Drift: 0.5 µV/°C
  • Gain Bandwidth Product: 25 MHz
  • Available in tape and reel in accordance with EIA-481A
  • Pin Programmable Gains of 1, 10, 100, 1000
  • Input Protection, Power On–Power Off
  • No External Components Required
  • Internally Compensated
  • MIL-STD-883B and Chips Available
  • 16-lead ceramic DIP and SOIC packages and 20-terminal leadless chip carrier available
  • Standard military drawing also available
AD524
Precision Instrumentation Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

In-Amp Error Calculator

These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.

Open Tool

Latest Discussions