Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD521

NOT RECOMMENDED FOR NEW DESIGNS

Integrated Circuit Precision Instrumentation Amplifier

Part Models
4
1ku List Price
Starting From $54.15

Part Details

  • Programmable gains from 0.1 to 1000
  • High CMRR: 110 dB min
  • Low drift: 2 µV/°C max (L)
  • Complete input protection, Power ON and Power OFF
  • Functionally complete with the addition of two resistors
  • Internally compensated
  • Gain bandwidth product: 40 MHz
  • Output current limited: 25 mA
  • Very low noise: 0.5 µVP-P, 0.1 Hz to
    10 Hz, RTI @ G = 1000
  • Chips are available
  • Differential inputs
AD521
Integrated Circuit Precision Instrumentation Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD620 PRODUCTION Low Drift, Low Power Instrumentation Amp with Set Gains of 1 to 10000
AD8221 PRODUCTION Precision Instrumentation Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed