AD5174
PRODUCTIONSingle-Channel, 1024-Position, Digital Rheostat with SPI interface and 50-TP Memory
- Part Models
- 3
- 1ku List Price
- Starting From $1.71
Part Details
- Single-channel, 1024-position resolution
- 10 kΩ nominal resistance
- 50-times programmable (50-TP) wiper memory
- Rheostat mode temperature coefficient: 35 ppm/°C
- 2.7 V to 5.5 V single-supply operation
- ±2.5 V to ±2.75 V dual-supply
operation for ac or bipolar operations
- SPI-compatible interface
- Wiper setting and memory readback
- Power on refreshed from memory
- Resistor Tolerance Stored in Memory
- Thin LFCSP, 10-lead,
3 mm x 3 mm x 0.8 mm package - Compact MSOP, 10-lead,
3 mm × 4.9 mm × 1.1 mm package
The AD5174 is a single-channel, 1024-position digital rheostat that combines industry leading variable resistor performance with nonvolatile memory (NVM) in a compact package.
This device supports both dual-supply operation at ±2.5 V to ±2.75 V and single-supply operation at 2.7 V to 5.5 V and offers 50-times programmable (50-TP) memory.
The AD5174 device wiper settings are controllable through the SPI digital interface. Unlimited adjustments are allowed before programming the resistance value into the 50-TP memory. The AD5174 does not require any external voltage supply to facilitate fuse blow and there are 50 opportunities for permanent programming. During 50-TP activation, a permanent blow fuse command freezes the resistance position (analogous to placing epoxy on a mechanical trimmer).
The AD5174 is available in a 3 mm × 3 mm 10-lead LFCSP package and in a 10-lead MSOP package. The part is guaranteed to operate over the extended industrial temperature range of −40°C to +125°C.
Applications
- Mechanical rheostat replacements
- Op-amp: variable gain control
- Instrumentation: gain, offset adjustment
- Programmable voltage-to-current conversions
- Programmable filters, delays, time constants
- Programmable power supply
- Sensor calibration
Documentation
Data Sheet 1
User Guide 1
Frequently Asked Question 1
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5174BCPZ-10-RL7 | 10-Lead LFCSP (3mm x 3mm) | ||
AD5174BRMZ-10 | 10-Lead MSOP | ||
AD5174BRMZ-10-RL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 14, 2010 - 10_0355 AD5174 Data Sheet Correction to prevent SDO pin malfunction. |
||
AD5174BCPZ-10-RL7 | PRODUCTION | |
AD5174BRMZ-10 | PRODUCTION | |
AD5174BRMZ-10-RL7 | PRODUCTION | |
Jan 26, 2016 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD5174BRMZ-10 | PRODUCTION | |
AD5174BRMZ-10-RL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD5174BRMZ-10 | PRODUCTION | |
AD5174BRMZ-10-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.