AD5162

PRODUCTION

256-Position Dual Channel SPI Digital Potentiometer

Part Models
9
1ku List Price
Starting From $1.33

Part Details

  • 2-Channel, 256-position potentiometer
  • End-to-End Resistance 
  • 2.5kΩ, 10kΩ, 50kΩ, 100kΩ
  • Compact 10-lead MSOP (3 mm x 4.9 mm) package
  • Fast settling time: ts = 5 μs typical on power-up
  • Full read/write of wiper register
  • Power-On preset to midscale
  • Single Supply: 2.7 V to 5.5 V
  • Low Temperature 
  • Coefficient 35 ppm/°C
  • Low power, IDD = 6 µA maximum
  • Wide operating temperature: –40°C to +125°C
  • Evaluation board available
  • Qualified for automotive applications
AD5162
256-Position Dual Channel SPI Digital Potentiometer
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Frequently Asked Question 1

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-AD5162

AD5162 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD5162.

EVAL-AD5162
AD5162 Evaluation Board

Latest Discussions

Recently Viewed